產品目錄

產品情報 »  產品目錄  » 真空設備(真空發生器/真空吸盤/其他)  » 真空產生器

真空產生器

真空產生器 ZH

    ・小型・輕量
     全長:最大減11% (6.7mm縮短) [直接配管型]
     通口高度:最大減25% (9.1mm縮短) [直接配管型]
     質量:最大減74% (65.1g削減) [直接配管型]
     容積: 最大減39% (12cm3削減) [盒型]
    ・4種類的安裝方法
     直接安裝、標準托架安裝、L型托架安裝、DIN導軌安裝
    ・備有消音器及標準托架
Body typeSeriesNozzle diameter
(mm)
Max. suction flow
[L/min(ANR)]
Air consumption
[L/min(ANR)]
Guidelines for applicable pad
(mm)
Body ported typeZH05DSA0.56132 to 13
Body ported typeZH07DSA0.712272 to 20
Body ported typeZH10DSA1.026522 to 32
Body ported typeZH13DSA1.340882 to 50
Body ported typeZH15DSA1.5581172 to 100
Body ported typeZH18DSA1.8761652 to 125
Body ported typeZH20DSA2.0902012 to 150
Box type
(Built-in silencer)
ZH05B□A0.56132 to 13
Box type
(Built-in silencer)
ZH07B□A0.712272 to 20
Box type
(Built-in silencer)
ZH10B□A1.026522 to 32
Box type
(Built-in silencer)
ZH13B□A1.340882 to 50
Box type
(Built-in silencer)
ZH15B□A1.5581172 to 100
Box type
(Built-in silencer)
ZH18B□A1.8761652 to 125
Box type
(Built-in silencer)
ZH20B□A2.0902012 to 150

產品特點

Compact and lightweight

4 mounting types

  • Easy identification of product type

  • A silencer and standard bracket are available.

Variations

Piping Variations

Go Top