產品目錄

產品情報 »  產品目錄  » 流量控制元件  » 泛用調速閥

泛用調速閥

附刻度調速閥/直線型 AS-FS

    ・有助於流量的數值管理 「削減作業工時」 「降低設定錯誤」
     利用刻度視窗,可做數值管理
     可從4方向選擇考慮辨識性的配置
    ・大型化的壓下鎖定式旋鈕
    ・流量的精度提昇
    ・無電解鍍鎳規格的標準化
型式系列氣缸側
連接口徑
適用氣壓管外徑
公釐尺寸
適用氣壓管外徑
英吋尺寸
直線型AS1002FS ~ AS4002FS-φ3.2 ~ φ12φ1/8'' ~ φ1/2''

產品特點

■Numerical indication of knob rotation for flow rate reduces flow setting time and setting errors
■Improved Reproducibility of Flow Rate

Stable knob position when fully closed (no flow rate) onto the contact face stopper (rotating stopper).
Minimal flow rate variations between knob rotations

■Mounting variations
■Easy Identification of Product Type

・By index plate

It is possible to identify the product when multiple controllers are mounted and identify the flow direction by attaching an identification label.

・By color





■Made to Order New
  • Lubricant: Vaseline -X12
  • Grease-free+Restrictor -X21
  • Restrictor -X214
  • Clean Series 10-