產品情報 »
產品目錄
» 模組型F.R.L./壓力控制元件
» 模組型F.R.L.
模組型F.R.L.
OSHA Standard Compliant
Pressure Relief 3-Port Valve with Locking Holes VHS□-D/VHS□W-D
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/img1-VHS-D.jpg)
-
・Improved flow rate characteristics: Max. 88% increase (VHS40-04-D)
・Energy saving: Zero blow-by of the air during switching of the handle
・OSHA (Occupational Safety and Health Administration) standard compliant
・Safety measure: Can prevent accidents caused by inadvertent air supply problems
With the indicator window, Double action
・Lower pressure drop contributing to energy saving
Pressure drop: reduced by up to 73%
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Description | Knob operation | Port size |
---|---|---|---|
VHS20-D | Pressure relief 3-port valve with locking holes | Single action | 1/8,1/4 |
VHS30-D | Pressure relief 3-port valve with locking holes | Single action | 1/4,3/8 |
VHS40-D | Pressure relief 3-port valve with locking holes | Single action | 1/4,3/8,1/2 |
VHS40-06-D | Pressure relief 3-port valve with locking holes | Single action | 3/4 |
VHS50-D | Pressure relief 3-port valve with locking holes | Single action | 3/4,1 |
VHS20W-D | Pressure relief 3-port valve with locking holes | Double action | 1/8,1/4 |
VHS30W-D | Pressure relief 3-port valve with locking holes | Double action | 1/4,3/8 |
VHS40W-D | Pressure relief 3-port valve with locking holes | Double action | 1/4,3/8,1/2 |
VHS40W-06-D | Pressure relief 3-port valve with locking holes | Double action | 3/4 |
VHS50W-D | Pressure relief 3-port valve with locking holes | Double action | 3/4,1 |
產品特點
Improved flow rate characteristics: Max. 88% increase*
* VHS40-04-D
![](/assets/newproducts/en-jp/vhs/images/01.jpg)
Safety measure: Can prevent accidents caused by inadvertent air supply problems
![](/assets/newproducts/en-jp/vhs/images/02.jpg)
Lower pressure drop contributing to energy saving Pressure drop: reduced by up to 73%
![](/assets/newproducts/en-jp/vhs/images/03.jpg)
Options
![](/assets/newproducts/en-jp/vhs/images/04.jpg)
Modular design with uniform body style to F.R.L units
![](/assets/newproducts/en-jp/vhs/images/05.jpg)
Variations
![](/assets/newproducts/en-jp/vhs/images/06.jpg)