產品情報 »
產品目錄
» 模組型F.R.L./壓力控制元件
» 模組型F.R.L.
模組型F.R.L.
Modular F.R.L. Units ACG-B
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/img1-ACG-B.jpg)
Combination equipment | Series | Port size | Set pressure (MPa) |
---|---|---|---|
Air filter, Regulator with built-in pressure gauge, Lubricator | ACG20 to 40-B | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 |
Filter regulator with built-in pressure gauge, Lubricator | ACG20A to 40A-B | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 |
Air filter, regulator with built-in pressure gauge | ACG20B to 40B-B | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 |
Air filter, mist separator, regulator with built-in pressure gauge | ACG20C to 40C-B | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 |
Filter regulator with built-in pressure gauge, Mist separator | ACG20D to 40D-B | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 |
產品特點
Transparent bowl guard
![](/assets/newproducts/en-jp/acg/images/01.jpg)
Improved visibility by mounting the pressure gauge on the top of the knob
![](/assets/newproducts/en-jp/acg/images/02.jpg)
Space saving, Labor saving
Installation height: Approx. 30 mm reduction
![](/assets/newproducts/en-jp/acg/images/03.jpg)
No need to machine a hole for the pressure gauge
![](/assets/newproducts/en-jp/acg/images/04.jpg)
Improved operability
![](/assets/newproducts/en-jp/acg/images/05.jpg)
Transparent bowl guard<
Better environmental resistance:Transparent bowl guard can protect the inner bowl!
![](/assets/newproducts/en-jp/acg/images/06.jpg)
Related Product
![](/assets/newproducts/en-jp/acg/images/07.jpg)