產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- Compact Compressor
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
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
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
Chiller Compliant Regulations
[Low GWP Refrigerant Chiller] Thermo-chiller/Rack Mount Type HRRF

-
・Low GWP refrigerant chiller
GWP: 146∗ ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
EU refrigerant regulations: GWP150 or more
US refrigerant regulations: GWP700 or more
California, US refrigerant regulations: GWP750 or more
・Environmentally friendly R454C as refrigerant (Not available for air
transport)
・Operable without the need to remove the unit from the rack
Front access: Simple to control, service, and maintain with all filters and
drainage accessible via the front panel
・Space saving: Multiple chillers can be mounted to a 19-inch rack.
・Cooling capacity: 1.2/1.8 kW (60 Hz)
・Temperature stability: ±0.1°C
・Power supply: Single-phase 200 to 230 VAC (50/60 Hz)
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRRF012 | 5 to 40℃ | 1.0kW/1.2kW (50/60Hz) | ±0.1℃ | Air-cooled refrigeration Water-cooled refrigeration | Tap water, 15% ethylene glycol aqueous solution |
HRRF018 | 5 to 40℃ | 1.6kW/1.8kW (50/60Hz) | ±0.1℃ | Air-cooled refrigeration Water-cooled refrigeration | Tap water, 15% ethylene glycol aqueous solution |