磁耦式無桿缸
磁耦式無桿缸 CY1S
型式 | 系列 | 作動方式 | 氣缸內徑 (mm) |
---|---|---|---|
滑塊型 (銅套軸承) | CY1S-Z | 複動 | 6,10,15,20,25,32,40 |
產品特點
Weight Max. 15 % reduced
Weight is reduced with the redesign of the slide block and reducing the thickness of the plate.
Overall length Max. 15 mm shortened
240 mm (Existing model 255 mm)(CY1S 40-100 stroke)
Overall length is reduced, but interchangeable with the existing model.
Bilateral piping and centralized piping versions available
3-Options available for stroke adjustment
Improved auto switch mounting
1. Auto switch can be mounted in any desired position. (D-M9□, D-A9□)
2. Auto switch mounting rail fitted as standard
Auto switch rail is suitable for various switch specifications.
Refer to page 1 for applicable auto switches.
Shock absorber
The RJ series soft stop shock absorbers fitted as standard