空氣節能調速閥 空氣節能閥
空氣節能調速閥 AS-R/AS-Q
型式 | 系列 | 氣缸側 連接口徑 | 適用氣壓管外徑 公釐尺寸 | 適用氣壓管外徑 英吋尺寸 |
---|---|---|---|---|
L型 附調壓功能 | AS22R ~ AS42R | R, NPT, G 1/8 ~ 1/2 | φ6 ~ φ12 | φ1/4'' ~ φ1/2'' |
L 附急速給排氣功能 | AS22Q ~ AS42Q | R, NPT, G 1/4 ~ 1/2 | φ6 ~ φ12 | φ1/4'' ~ φ1/2'' |
產品特點
■Reduce air consumption just by
mounting to air cylinder
mounting to air cylinder
■Air consumption reduced by 25%
Acquire two-pressure control just by mounting the product. Reduces the air supply pressure of the stroke on the nonworking side to 0.2 MPa.
■Mounting and operation are the same as a speed controller
■Equal response time
No delay of the response time with two-pressure control
Improved output response at the stroke end due to rapid air-charge.
Improved response time of return stroke due to rapid air exhaust.
![](/newproducts/en/as-rq/images/04.jpg?01)
■Lurch Prevention
As this product is operated by the return stroke at a reduced pressure by the meter-in circuit, a sudden extension of the working stroke is prevented.