產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- Compact Compressor
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
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
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
附鎖定氣壓缸/附端點鎖定氣壓缸
附鎖定氣壓缸 MWB/MDWB

Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Made to Order Common Specifications Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Lock mechanism | Applicable rod size(mm) | Lock holding force (Max. static load)(N) |
---|---|---|---|---|---|---|
Standard | MWB | Double acting, Single rod | 32,40,50,63,80,100 | Exhaust locking | - | - |
Standard | MWBW | Double acting, Double rod | 32,40,50,63,80,100 | Exhaust locking | - | - |
- | MWB-UT | - | - | - | 12,16,20,25,30 | 630 to 6080 |
產品特點
A locking cylinder ideal for intermediate stops, emergency stops, and drop prevention
Lock can be manually operated with a hexagon wrench.
Can be easily mounted onto equipment

Separable construction for improved ease of maintenance
The lock unit and the cylinder can be separated.
This allows for easier maintenance.

Holding force improved by 15%
MNB, ø50: 1370 N a MWB: 1570 N

Overall length reduced by 18 mm max.
Up to 18 mm shorter compared with the MNB series

Compact auto switches are mountable.

Part numbers for products with a rod end bracket and/or a pivot bracket are available.
It is not necessary to order a bracket for the applicable cylinder separately.
* Rod end brackets and pivot brackets are shipped together with the product, but not assembled.

Series Variations

Lock Unit
A safety mechanism can be designed if required.
It can also be combined with a wide variety of actuators.
・Prevents the workpiece from falling
・Retains the workpiece position even when the air supply is shut off due to power failure, etc.

Part numbers for lock units with an applicable rod are now available.
It is not necessary to order a rod for the lock unit separately.
* Rod is shipped together with the product.