產品目錄

產品情報 »  產品目錄  » 恆溫元件  » 恆溫器 (循環液恆溫裝置)

恆溫器 (循環液恆溫裝置)

恆溫器/標準型 HRS090

    ・輕量・輕巧型
    ・冷卻能力: 9 kW
    ・溫度安定性: ±0.5°C
    ・設定溫度範圍: 5 ~ 35°C
    ・最高使用周圍溫度: 45°C
    ・電源: 三相200 ~ 230 VAC, 380 ~ 415 VAC
  • 恆溫器/標準型 HRS090
    說明書
    系列 查看搜尋結果
    HRS090查看搜尋結果
系列系列
範圍
冷卻
能力
溫度
安定性
冷卻方式循環液
HRS0905 ~ 35°C9kW (60Hz)±0.5°C空冷冷凍式/
水冷冷凍式
清水
去離子水(純水)
乙二醇水溶液 (15%)

產品特點

■Lightweight and Compact Weight 136 kg


The precision temperature control method by expansion valve and temperature sensor, realized high temperature stability of ±0.5°C and a small-size tank.


Reduced-height double condenser structure

■With heating function
■Easy maintenance and operation
■Power supply(24 VDC)available


■Electric conductivity control set

With DI filter + Solenoid valve kit for control

■Globally compatible power supplies

Europe, Asia, Oceania, Central and South America: Only 400 VAC type

■Particle filter set



■Convenient functions
■Self diagnosis function and check display
■Communication function

The serial communication (RS232C/RS485) and contact I/Os (2 inputs and 3 outputs) are equipped as standard. Communication with the user’s equipment and system construction are possible, depending on the application.
A 24 VDC output can be also provided, and is available for a flow switch (SMC’s PF2W etc.).

■Applications

Laser beam machine/
Laser welding machine

Cooling of the laser oscillation part and power source


Printing machine

Temperature control of the roller


Cleaning machine

Temperature control of cleaning solution

Arc welding machine

Cooling of the torch



Resistance welding machine
(spot welding)

Cooling of the welding head electrodes, transformers and transistors (thyristors)

High frequency induction heating equipment

Cooling of the heating coils, high frequency power source and around inverters

X-ray (digital) instrument

Temperature control of X-ray tube and X-ray light sensing part

Packaging line (sealing of film and paper package)

Cooling of workpieces for bonding

MRI



Injection molding




Atomizing device
(food and cosmetics) 

Temperature control of sample and device

Crushing machine

Cooling of the jacket


■SMC Thermo-chiller Variations

Lots of variations are available in response to the users’ requirements.

Go Top