產品目錄

製品情報 »  WEBカタログ  » 產業用通訊元件/無線系統  » Industrial Device Communication Equipment: EtherCAT Compatible Products

Industrial Device Communication Equipment: EtherCAT Compatible Products

對應現場總線真空底座 ZKJ

    ・對應現場總線
     不需輸入/輸出單元,可省空間
     削減配線工時
     對應協定:PROFINET,IO-Link
    ・節能真空產生器 空氣消耗量:90%削減
    ・供給閥:N.O.規格
     停電/電源OFF時,可產生真空 (確保供給壓時)
     ˙停電時防止工作物掉落 (確保供給壓時)
    ・對應IP65 防塵・防滴規格
真空產生器系列噴嘴徑
(mm)
最大吸入流量
[L/min(ANR)]
空氣消耗量
[L/min(ANR)]
ZKJ070.73126
ZKJ101.05348
ZKJ121.26368
ZKJ151.574102

產品特點

Vacuum pads and actuator driving can be controlled with a single manifold

Energy saving

Fieldbus Compatible

Remote control and monitoring are available.

Vacuum ejectors and solenoid valves are mounted on the same manifold.

Variations

Wiring and piping are integrated on one side.

Exhaust sealing function

PROFINET Compatible

IO-Link Compatible

Go Top