產品目錄

產品情報 »  產品目錄  » 方向控制元件  » 氣引導式4/5通口電磁閥

氣引導式4/5通口電磁閥

Plug-in Bottom Ported Manifold with Stainless Steel Plate JSY3000-S

    ・Bottom seal/stainless steel plate prevents the flooding of valves.
    ・Wiring
     D-sub connector/Flat ribbon cable/Terminal block box/Lead wire/
     Serial unit (EX600, EX245, EX250, EX260)
    ・Compatible with EtherNet/IP™ and IO-Link
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
SeriesFlow rate characteristics
1 → 4/2 (P → A/B)
C [dm3/(s·bar)]
Flow rate characteristics
4/2 → 5/3 (A/B → E)
C [dm3/(s·bar)]
JSY30002.312.13

產品特點

Bottom seal/stainless steel plate prevents the flooding of valves.

Trim plate (Option)

Wiring

D-sub connector/Flat ribbon cable/Terminal block box/Lead wire/ Serial unit (EX600, EX245, EX250, EX260)

Go Top