產品情報 »
產品目錄
» 消音器/油霧回收器/空氣噴槍/壓力錶
» 空氣噴槍
產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- Compact Compressor
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
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
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
空氣噴槍
OSHA Standard Compliant Nozzle for One-touch Fitting KNA(G)-Q10-180

-
・Compliant with OSHA Standard 1910.242(B)
The structure prevents closing of the discharge port.
This is a safety design that limits the pressure to 30 psi even when
an operator is touching the nozzle.
(Operating pressure: 0.5 MPa or less)
・CO2 emissions (Air consumption): 42% reduction
・Low noise: Max. 8 dB(A) reduction∗
∗ Compared with the existing model: nozzle for One-touch fitting
(resin type) KN-Q10A-200
Series | Type | Nozzle diameter | Material |
---|---|---|---|
KNA-Q10-180 | Nozzle for One-touch fitting | Equivalent to ø1.8 | PBT |
KNAG-Q10-180 | Nozzle for One-touch fitting | Equivalent to ø1.8 | Stainless steel 316 |