產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- Compact Compressor
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
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
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
特殊環境用調速閥
Stainless Steel Speed Controller ASG

-
・Improved environmental resistance with the all stainless steel exterior
Possible for use in environments such as high temperature, water splashing,
and where copper and zinc cannot be used
・Max. operating temperature: 150°C
・NSF H1 grease
・Connection thread: Supports M5, R, and G
・Material: Stainless steel 316 (Body A), FKM (Seal material)
* Stainless steel 304 is used as the material for parts other than body A.
・Compact: Height reduced by 23%, Lightweight: 21 g ← 42 g
-
2D CAD
查看 2D CAD
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size |
---|---|---|---|
Elbow Type | ASG | M5×0.8 R,G 1/8 | φ6 |