產品目錄

產品情報 »  產品目錄  » 模組型F.R.L  » 調壓閥

調壓閥

Regulator with Built-in Pressure Gauge ARG-B

    ・Improved visibility by mounting the pressure gauge on the top of the knob
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
    2D CAD
    查看 2D CAD
SeriesPort sizeSet pressure (MPa)
ARG20 to 40-B1/8,1/4,3/8,1/20.02 to 0.2

產品特點

■Transparent bowl guard
■Improved visibility by mounting the pressure gauge on the top of the knob
■Space saving, Labor saving

Installation height: Approx. 30 mm reduction

■No need to machine a hole for the pressure gauge
■Improved operability
■Transparent bowl guard

Better environmental resistance:Transparent bowl guard can protect the inner bowl!

■Related Product

Go Top