產品情報 »
產品目錄
» 模組型F.R.L./壓力控制元件
» 模組型F.R.L.
模組型F.R.L.
緩動閥 AV2000-A・3000-A・4000-A・5000-A
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/img1-AV-guide.jpg)
系列 | C [dm3/(s・bar)] | 管連接口徑 | 使用壓力範圍 (MPa) |
---|---|---|---|
AV5000-A | 34.8 41.3 | 3/4 1 | 0.2 ~ 1.0 |
AV4000-A | 19.2 | 1/2 | 0.2 ~ 1.0 |
AV3000-A | 13.1 | 3/8 | 0.2 ~ 1.0 |
AV2000-A | 9.2 | 1/4 | 0.2 ~ 1.0 |
產品特點
■Soft Start-up Valve
Start-up valve for low speed air supply to gradually raise initial pressure in an air system and for quick exhaust by cutting off air supply
![](/newproducts/en/av-a/images/01.jpg)
■Energy saving
When switching the main valve (exhaust R low speed air supply), the flow passage to port 3(R) is closed with the main valve. Therefore, air does not blow out to the outside.
Simple Specials System
Unit with F.R.L is available with the simple special ordering system. The lead time is almost the same as
the standard product. Please contact your local sales representative for more details.