恆溫器 (循環液恆溫裝置)
EU F-Gas Regulation-compliant Refrigerated Thermo-chiller HRZ-F
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/img1-HRZ-F.jpg)
-
・More effective energy-saving is achieved through use of a DC inverter compressor and an inverter pump.
・Energy saving
The inverter controls the number of motor rotations of the compressor and pump according to the load from the user’s application.
Power consumption: Max. 65% reduction
Facility water: Max. 67% reduction
・High performance
Temperature stability: ±0.1°C (When a load is stable)
Cooling time: Max. 46% reduction (SMC comparison)
・Refrigerant: R410A (HFC)/R448A (HFC/HFO)
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRZ-F | -20 to 40℃ 10 to 60℃ -20 to 90℃ | 2 kW, 4 kW, 8 kW, 10 kW | ±0.1℃ | Water-cooled refrigeration | Fluorinated fluids Ethylene glycol aqueous solution Tap water/Deionized water |
產品特點
More effective energy-saving is achieved through use of a DC inverter compressor and an inverter pump.
![](/assets/newproducts/en-jp/hrz/images/01.jpg)
Energy Saving
The inverter controls the number of motor rotations of the compressor and pump according to the load from the user’s application.
![](/assets/newproducts/en-jp/hrz/images/02.jpg)
High Performance
![](/assets/newproducts/en-jp/hrz/images/03.jpg)
Fluid contact parts adopt the materials compatible for various circulating fluids. (Stainless steel, EPDM, etc.)
○ Fluorinated fluids: Flourinert? FC-3283, FC-40, GALDENR HT135, HT200
○ 60% ethylene glycol aqueous solution
○ Deionized water/Tap water
Regarding the fluid other than the above, please contact SMC. Flourinert? is a trademark of 3M.
GALDENR is a registered trademark, belonging to the Solvay Group or its corresponding owner.
Easy Maintenance
![](/assets/newproducts/en-jp/hrz/images/06.jpg)
for information about EU F-Gas Regulation (517/2014)
Variations
![](/assets/newproducts/en-jp/hrz/images/07.jpg)
Applications
![](/assets/newproducts/en-jp/hrz/images/08.jpg)
Construction and Principles
![](/assets/newproducts/en-jp/hrz/images/09.jpg)