標準型氣壓缸 (角形端蓋)
氣壓缸 CA2/CDA2
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/img1-img1-014-CA2-CDA2-Z.jpg)
型式 | 系列 | 作動方式 | 氣缸內徑 (mm) |
---|---|---|---|
標準型 | CA2-Z | 複動單桿 | 40, 50, 63, 80, 100 |
標準型 | CA2W-Z | 複動雙桿 | 40, 50, 63, 80, 100 |
桿止迴轉型 | CA2K | 複動單桿 | 40, 50, 63 |
桿止迴轉型 | CA2KW | 複動雙桿 | 40, 50, 63 |
端點鎖定氣壓缸 | CBA2 | 複動單桿 | 40, 50, 63, 80, 100 |
空油轉換氣壓缸 | CA2□H | 複動單桿 | 40, 50, 63, 80, 100 |
空油轉換氣壓缸 | CA2W□H | 複動雙桿 | 40, 50, 63, 80, 100 |
低摩擦型 | CA2□Q | 複動單桿 | 40, 50, 63, 80, 100 |
產品特點
■Reduced weight by changing the shape of the rod cover and head cover.
Weight reduced by up to 15% lighter(ø63-50 stroke)
1.31 kg(New)←1.54 kg(Existing model)
![](/newproducts/en/ca2/images/01.jpg)
■Easy air cushion control
Number of cushion valve adjustment rotations increased from 1 rotation to 3 rotations.
Fine adjustment becomes easy, ensuring smooth operation at the stroke end.
■Various switches such as compact auto switches and magnetic field resistant auto switches can be mounted.
■Made to Order set additionally
- Heat resistant cylinder(-XB6)
- With heavy duty scraper(-XC4)
- Adjustable stroke cylinder(-XC8, 9)
- Dual stroke cylinder(-XC10, 11) etc. are added.
■Part numbers with rod end bracket and/or pivot bracket available
Not necessary to order a bracket for the applicable cylinder separately
Note) Mounting bracket is shipped together with the product, but not assembled.
![](/newproducts/en/ca2/images/04.jpg)