產品目錄

產品情報 »  產品目錄  » 氣壓缸  » 標準型氣壓缸 (角形端蓋)

標準型氣壓缸 (角形端蓋)

Air Cylinder MB2/MDB2

    ・3 times better durability due to the air cushion + rubber bumper
     structure
    ・Allowable kinetic energy: Max. 1.5 times
     Has the same kinetic energy as the existing MB series product which is 1
     size larger
    ・CO2 emissions (Air consumption) can be reduced by up to 39%.
     CO2 emissions (Air consumption) can be reduced due to downsizing. (Air
     consumption for one cycle)
    ・The overall length, mounting dimensions, and mounting brackets are
     interchangeable with the existing MB series product.
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
  • Air Cylinder MB2/MDB2
    說明書
    Type Series Action Bore size (mm) 查看搜尋結果
    StandardMB2Double acting, Single rod32,40,50,63,80,100,125查看搜尋結果
    StandardMB2WDouble acting, Double rod32,40,50,63,80,100,125查看搜尋結果
TypeSeriesActionBore size (mm)
StandardMB2Double acting, Single rod32,40,50,63,80,100,125
StandardMB2WDouble acting, Double rod32,40,50,63,80,100,125

產品特點

3 times better durability due to the air cushion + rubber bumper structure

Allowable kinetic energy: Max. 1.5 times

CO2 emissions (Air consumption) can be reduced by up to 39%.

Other features

Part numbers for products with a rod end bracket and/or a pivot bracket are available.

Various mounting bracket options

Series Variations

Go Top