產品目錄

製品情報 »  WEBカタログ  » 產業用通訊元件/無線系統  » Other: RS485 Compatible Products

Other: RS485 Compatible Products

恆溫器/標準型 HRS

    ・空冷機種可簡單的設置、簡單的操作。不論何時何地都可很容易地獲得冷卻水的供應
    ・雷射加工機/分析裝置/LCD製造裝置/模具溫控等廣泛用途有使用實績
    ・輕巧型: W 377 x H 615 x D 500 mm, 40 kg (HRS012/018/024)
    ・定時運轉、液面低下、停電復歸、凍結防止功能等
    ・自己診斷功能
    ・適合海外輸出用裝置功能 (單相200 ~ 230 VAC、單相100, 115 VAC)
    ・CE認證、適合UL
系列設定溫度
範圍
冷卻
能力
溫度
安定性
冷卻方式循環液
HRS012 ~ 0605 ~ 40℃1.3kW
1.9kW
2.4kW
3.2kW
4.2kW
5.1kW
5.9kW
(60Hz的場合)
±0.1℃空冷冷凍式/
水冷冷凍式
清水
去離子水(純水)
乙二醇水溶液 (15%)

產品特點

■The cooling capacity(W) 4200 W New
■Compatible with power supplies in Europe, Asia, Oceania, North, Central, and South America

・Single-phase 100 VAC (50/60 Hz), 115 VAC (60 Hz)
・Single-phase 200 to 230 VAC (50/60 Hz)

■Temperature stability ±0.1℃ / Compact

A precision temperature control method which utilizes expansion valves and temperature sensors allowed for the realization of a product with a high temperature stability of ±0.1℃ and a small-size tank.

■Can be installed with both sides close to a wall

(HRS012/018/024 * Except option G)

■Reduced-height double condenser structure
(HRS030/040/060)
■With heating function
■Simple operation, Power supply (24 VDC) available
■Other features
■Convenient functions
■Self-diagnosis function and check display
■Communication function

Serial communication (RS232C/RS485) and contact I/Os (2 inputs and 3 outputs) are equipped as standard. This allows for communication with the user’s equipment and system construction, depending on the application. A 24 VDC output can be also provided and is available for use with flow switches (SMC’s PF2W, etc.).

■Global Supply Network
■Variations

Lots of variations are available according to the users’ requirements.

Go Top