WEBカタログ
製品一覧
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- 輕巧型壓縮機
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
- 增壓缸
- 潤滑元件
- 接頭&氣壓管
- 流量控制元件
- 消音器/油霧回收器/空氣噴槍/壓力錶
- 開關/感測器/控制器
- 靜電消除器
-
產業用通訊元件/無線系統
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: EtherCAT Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible
- Wireless System: DeviceNet Compatible Products
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CANopen Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
- Wireless System: PROFINET Compatible Products
- 流體閥
- 藥液用閥/接頭&針閥/配管
- 製程幫浦(膜片式幫浦)
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
テーマ・業種別カタログ
Other: RS485 Compatible Products
恆溫器/標準型 HRS100/150

-
・No heater is required, as the circulating fluid is heated using only the heat exhausted by the refrigerating circuit.
・Compatible with power supplies in Europe, Asia, Oceania, North, Central, and South America
・Low-noise design: 70 dB (A)
・Outdoor installation: IPX4
・Compact, Space saving
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRS100 HRS150 | 5 to 35℃ | 9.5 kW 14.5 kW (60 Hz) | ±1.0℃ | Air-cooled refrigeration Water-cooled refrigeration | Tap water Deionized water Ethylene glycol aqueous solution (15%) |
產品特點
Heating method using discharged heat makes a heater unnecessary.

Heating-up time: 1/10

(Optional accessories)
(With DI filter + Solenoid valve kit for control)
The electric conductivity of the circulating fluid can be set with the controller monitor arbitrarily.
Set control range: 5.0 to 45.0 μ S/cm

(Optional accessories)
Prevents increase in circulating fluid discharge pressure.
(Relief pressure: 0.32 MPa

Power can be supplied from the terminal block of the thermo-chiller to external switches etc.

The serial communication (RS232C/RS485) and contact I/Os (2 inputs and 3 outputs) are equipped as standard. Communication with the user’s equipment and system construction are possible, depending on the application. A 24 VDC output can be also provided, and is available for a flow switch (SMC’s PF3W, etc.).
