產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- Compact Compressor
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
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
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
氣引導式4/5通口電磁閥
通口電磁閥 插入式 SY3000/5000/7000
系列 | 流量特性 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | 流量特性 4/2→5/3(A/B→EA/EB) b | 氣壓缸 驅動尺寸 | 消耗 電力 (W) |
---|---|---|---|---|
SY3000 | 1.6 | 0.19 | φ50 | 0.35(標準) 0.1(附省電迴路) |
SY5000 | 3.6 | 0.17 | φ63 | 0.35(標準) 0.1(附省電迴路) |
SY7000 | 5.9 | 0.20 | φ80 | 0.35(標準) 0.1(附省電迴路) |
產品特點
Wiring, piping and operation are integrated on one side.
Multiple layer type is available as an option.
This saves space in the lateral direction.
Bottom ported is prepared(A, B port). Space saving
Bottom ported reduces the footprint.
4-position dual 3-port valve available
(Only rubber seal type)
Two 3-port valves built into one body
Different sizes (SY3000/5000 or SY5000/7000) can be mixed!
Possible to reduce installation space, the number of serial units and wirings.
Back pressure check valve
This prevents actuator and air operated valve malfunctions caused by the exhaust from other valves.
With residual pressure release valve (SY5000/7000)
Lever Type
SUP Stop Valve Spacer (With residual pressure release valve)
Slotted Type
SUP stop valve spacer
(With residual pressure release valve)
Air supply to each valve can be stopped individually. The valve and cylinder can be replaced without stopping other devices and equipment.
Slotted Type
Double check spacer
(With residual pressure release valve)
Long time of intermediate stop and position holding are possible.
With slide locking manual override
ON/OFF operation and locking can be performed with the manual slide.
Made to Order: With safety slide locking manual override/SY3000/5000/7000-X13
Double action manual override prevents incorrect operation!
Made to Order: 2-Position Single Solenoid Valve with Built-in Return Spring (Only rubber seal type)
SY3000/5000/7000-X350
The main valve returns to the OFF position when it is not pressurized.