小型2/3通口電磁閥
直動型2・3通口隔離閥 LVMK20/200
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/img1-img1-LVMK.jpg)
系列 | 閥型式 | 配管方向 | 接液部材質 |
---|---|---|---|
LVMK | N.C. 通用 | 下配管 橫配管 | 本體: PPS 密封圈: EPDM, FKM |
產品特點
■Low Particle Generation, Oil-free, Metal-free
・Isolated structure
Solenoid drive body is separated from the fluid area by block seal.
![](/newproducts/en/lvmk/images/01.jpg)
・Easy piping
![](/newproducts/en/lvmk/images/02.jpg)
・Minimal dead space
No fluids enter the seal groove.
![](/newproducts/en/lvmk/images/03.jpg)
・Flow adjustment not required
As the flow rate difference is 5% or less, no flow rate adjustment is required at inlet and outlet side.
![](/newproducts/en/lvmk/images/04.jpg)