夾緊氣壓缸
微型夾緊氣壓缸 CKZM16-X2800/X2900
系列 | 作動方式 | 旋轉臂開度 | 氣缸內徑 (mm) |
---|---|---|---|
CKZM16-X2800 底座型 | 複動 | 68º | 16 |
CKZM16-X2900 串聯型 | 複動 | 68º | 16 |
產品特點
■Compact, Lightweight, High Clamping Force, High Holding Force
Compact Width 20 mm (Base type, Tandem type)
Lightweight 250 g (Base type)
Maximum clamping force 200 N (Tandem type)
Maximum holding force 300 N (Base type, Tandem type)
■Flat clamping characteristics
Outputs constant clamping force for workpiece thickness up to 3.5 mm.*Figure 1
· Easy adjustment of clamping position during assembly
· When thickness of workpiece differs, adjustment is not required if within range.
■Reduction of design and assembly abor by unitization
Arm assembly and Mounting assembly added to clamp cylinder.
■Easy mounting 2 types of mounting possible
■Dust resistant construction
Fully closed structure prevents dust from entering easily.