產品情報 » 旋轉缸/氣壓夾爪
» 協作式機器人用氣壓夾爪
產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- Compact Compressor
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
- 增壓缸
- 潤滑元件
- 接頭&氣壓管
- 流量控制元件
- 消音器/油霧回收器/空氣噴槍/壓力錶
- 開關/感測器/控制器
- 靜電消除器
-
產業用通訊元件/無線系統
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: EtherCAT Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible
- Wireless System: DeviceNet Compatible Products
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CANopen Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
- Wireless System: PROFINET Compatible Products
- 流體閥
- 藥液用閥/接頭&針閥/配管
- 製程幫浦(膜片式幫浦)
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
協作式機器人用氣壓夾爪
Air Gripper Unit for Collaborative Robots JMHZ2-X7400B-ASSISTA
for the Mitsubishi Electric Corporation MELFA ASSISTA Series
-
・Compact, lightweight product with high gripping force due to air operation
・High rigidity and high precision due to its guide-integrated construction
Repeatability: ±0.01 mm due to the adoption of a high-precision linear guide
Higher rigidity due to the adoption of a linear guide of the higher rigidity and precision
・Operate by simply connecting 1 air supply tube and an electrical wiring M12 connector.
・Integrated solenoid valve, speed adjustment mechanism, and auto switch
・A split protective cover for easy air gripper maintenance
・Standards: ISO 9409-1-31.5-4-M5
Air Gripper Unit for Collaborative Robots JMHZ2-X7400B-ASSISTA
for the Mitsubishi Electric Corporation MELFA ASSISTA Series說明書
Type Series 查看搜尋結果 For Collaborative Robots JMHZ2-16D-X7400B-ASSISTA 查看搜尋結果
Type | Series | Cylinder bore size (mm) |
---|---|---|
For Collaborative Robots | JMHZ2-16D-X7400B-ASSISTA | 16 |
產品特點
Air Gripper Unit for Collaborative Robots
Compact, lightweight product with high gripping force due to air operation
High rigidity and high precision due to its guide-integrated construction
Repeatability: ±0.01 mm due to the adoption of a high-precision linear guide
Higher rigidity due to the adoption of a linear guide of the higher rigidity and precision (Compared with the same size of the existing MHZ2)
Operate by simply connecting 1 air supply tube and an electrical wiring M12 connector.
Integrated solenoid valve, speed adjustment mechanism, and auto switch
A split protective cover for easy air gripper maintenance
Allows you to maintain the air gripper without removing the user-specific attachment