製品情報 »
WEBカタログ
» 產業用通訊元件/無線系統
» Other: RS485 Compatible Products
WEBカタログ
製品一覧
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- 輕巧型壓縮機
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
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
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
テーマ・業種別カタログ
Other: RS485 Compatible Products
恆溫器/雷射用冷凍式雙迴路型 HRL

系列 | 設定溫度 範圍 | 冷卻 能力 | 溫度 安定性 | 冷卻方式 | 循環液 |
---|---|---|---|---|---|
HRL100 HRL200 HRL300 | CH1:15 ~ 25℃ CH2:20 ~ 40℃ | CH1:9 kw,19 kW,26 kW CH2:1.0 kW(最大1.5 kW) | CH1:±0.1 CH2:±0.5 | 空冷冷凍式 | CH1: 清水 CH2: 清水, 去離子水(純水) |
產品特點
■Energy saving
●Inverter control
The inverter respectively controls the number of motor rotations of the compressor, fan and pump depending on the load from the user’s equipment.

●Circulating fluid can be heated without a heater. (Circulates the hot discharged gas through expansion valve B)

■Temperature stability: ±0.1°C (CH1) When a load is stable
By controlling the inverter compressor, inverter fan, and electronic expansion valve simultaneously, it maintains the good temperature stability when the heat load fluctuates.

■3 operation modes of the circulating fluid pump
The pump operation mode can be selected by the touch panel.