產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- Compact Compressor
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
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
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
油壓缸
ISO Standard Hydraulic Cylinder CHS□/CHDS□

-
・CHSD: ISO Standard (10762), CHSG: ISO Standard (6020-2)
・Cylinder with built-in cover and mounting bracket allows for easy disassembly
and assembly
・Smaller cover section compared to tie-rod cylinders
・Reduced overall length (Compared to the CH2 series)
・With auto switch (CHDS□ series: CHDSD, CHDSG)
-
2D CAD
查看 2D CAD
Safety Instructions Hydraulic Cylinders/Precautions Auto Switches/Precautions
Series Variations Technical Data Green Procurement (RoHS)
Series Variations Technical Data Green Procurement (RoHS)
Series | Nominal pressure (MPa) | Tube material | Operation | Tube bore size (mm) |
---|---|---|---|---|
CHSD | 10 | Stainless steel | Double acting single rod | 40, 50, 63, 80, 100 |
CHSG | 16 | Stainless steel | Double acting single rod | 32, 40, 50, 63, 80, 100 |