產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- Compact Compressor
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
- 增壓缸
- 潤滑元件
- 接頭&氣壓管
- 流量控制元件
- 消音器/油霧回收器/空氣噴槍/壓力錶
- 開關/感測器/控制器
- 靜電消除器
-
產業用通訊元件/無線系統
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: EtherCAT Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible
- Wireless System: DeviceNet Compatible Products
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CANopen Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
- Wireless System: PROFINET Compatible Products
- 流體閥
- 藥液用閥/接頭&針閥/配管
- 製程幫浦(膜片式幫浦)
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
氣壓缸
ISO氣壓缸 C85
氣壓缸 C75
型式 | 系列 | 作動方式 | 氣缸內徑 (mm) |
---|---|---|---|
標準型 | C85 | 複動單桿 | 8,10,12,16,20,25 |
標準型 | C85W | 複動雙桿 | 8,10,12,16,20,25 |
標準型 | C85 | 單動單桿 | 8,10,12,16,20,25 |
桿止迴轉型 | C85K | 複動單桿 | 8,10,12,16,20,25 |
桿止迴轉型 | C85 | 單動單桿 | 8,10,12,16,20,25 |
直接安裝型 | C85R | 複動單桿 | 8,10,12,16,20,25 |
標準型 | C75 | 複動單桿 | 32,40 |
標準型 | C75 | 複動雙桿 | 32,40 |
標準型 | C75 | 單動單桿 | 32,40 |
桿止迴轉型 | C75 | 複動單桿 | 32,40 |
桿止迴轉型 | C75 | 單動單桿 | 32,40 |
直接安裝型 | C75 | 複動單桿 | 32,40 |
產品特點
■Part numbers set for actuators with mounting brackets, rod end brackets and auto switches available.
Now it is not necessary to order a bracket and the applicable cylinder separately, which can save time.
■Various mounting bracket options
・Suitable mounting brackets can be selected for the installation condition.
・Improved amount of mounting freedom
■Easy fine adjustment of auto switch position
Fine adjustment of the auto switch position is possible by simply loosening the screw attached to the auto switch.
■Made to Order
・Change of rod end shape: -XA0 to 30
・Heat resistant cylinder (−10 to 150° C): -XB6
・Made of stainless steel: -XC6 □ etc. are added.