e-执行器
e-Actuator 簡單控制 控制器一體型/滑塊型 EQFS□H
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/EQFS.jpg)
規格 | 系列 | 行程 (mm) | 可搬質量 (kg) 水平 | 速度 (mm/s) | 螺距 (mm) |
---|---|---|---|---|---|
無電池 絕對型 (步進馬達 24 VDC) | EQFS25□H | 50 ~ 800 | Max. 40 | Max. 1200 | 3, 6, 12, 20 |
無電池 絕對型 (步進馬達 24 VDC) | EQFS32□H | 50 ~ 1000 | Max. 68 | Max. 1100 | 4, 8, 16, 24 |
產品特點
Easy to set up, just like air equipment!
![](/assets/newproducts/en-jp/eq/images/01.jpg)
Two position stop with no programming required
![](/assets/newproducts/en-jp/eq/images/02-r.jpg)
Three position stop with no programming required
![](/assets/newproducts/en-jp/eq/images/03-r.jpg)
Cycle time can be set in all control modes.
![](/assets/newproducts/en-jp/eq/images/04.jpg)
Annual CO2 emissions reduced by up to 59% through motor control optimization (SMC comparison)
![](/assets/newproducts/en-jp/eq/images/05-r.jpg)
Can be selected from 4 directions (In-line motor type)
![](/assets/newproducts/en-jp/eq/images/09.jpg)
LEDs indicate the load condition./Increased metal connector strength
![](/assets/newproducts/en-jp/eq/images/06-r.jpg)
Restart from the last stop position is possible.
![](/assets/newproducts/en-jp/eq/images/07.jpg)
Detection of table stop position by means of an auto switch is possible.
![](/assets/newproducts/en-jp/eq/images/08-r.jpg)