WEBカタログ
製品一覧
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- 輕巧型壓縮機
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
- 增壓缸
- 潤滑元件
- 接頭&氣壓管
- 流量控制元件
- 消音器/油霧回收器/空氣噴槍/壓力錶
- 開關/感測器/控制器
- 靜電消除器
-
產業用通訊元件/無線系統
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: EtherCAT Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible
- Wireless System: DeviceNet Compatible Products
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CANopen Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
- Wireless System: PROFINET Compatible Products
- 流體閥
- 藥液用閥/接頭&針閥/配管
- 製程幫浦(膜片式幫浦)
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
テーマ・業種別カタログ
Other: RS232C Compatible Products
恆溫器/機架安裝式 HRR
| 系列 | 設定溫度 範圍 | 冷卻 能力 | 溫度 安定性 | 冷卻方式 | 循環液 |
|---|---|---|---|---|---|
| HRR | 10 ~ 35℃ | 1.2 kW 1.8 kW 2.4 kW 3.0 kW | ±0.1℃ | 空冷冷凍式 水冷冷凍式 | 清水 乙二醇水溶液 (15%) |
產品特點
Applicable for installation in locations other than 19-inch racks. This is a set of unfixed casters and adjuster feet stop.
A precision temperature control method which utilizes expansion valves and temperature sensors allowed for the realization of a product with a high temperature stability of ±0.1°C.
Display of 28 types of alarm codes Operation is monitored at all times by the integrated sensor.
The applicable alarm code (28 types) is displayed after self-diagnosis.
When it is time for periodical checks of the pumps, fan motor, dustproof filter, etc.,
a maintenance code will be generated as a reminder. Helpful for facility maintenance
Thermo-chiller internal temperature, pressure, etc., can be displayed.
As the heating method uses discharged heat, a heater is unnecessary.
The heating function is effective in maintaining a constant temperature, particularly in the winter when the ambient temperature is low.
Serial communication (RS-232C/RS-485) and contact input/output signals (2 inputs and 3 outputs)
are equipped as standard. This allows for communication with the user’s equipment and system construction, depending on the application.
SMC has a comprehensive network in the global market.
We now have a presence of more than 560 branch offices and distributors in 83 countries and regions worldwide. With this global network, we are able to provide a global supply of our substantial range of products and high-quality customer service. We also provide full support to local factories, foreign manufacturing companies, and Japanese companies in each country.