產品目錄

製品情報 »  WEBカタログ  » 產業用通訊元件/無線系統  » Industrial Device Communication Equipment: IO-Link Compatible Products

Industrial Device Communication Equipment: IO-Link Compatible Products

Vacuum Gripper System (Foam Type) ZGS

    ・Compatible with the collaborative robots of 4 companies
     UNIVERSAL ROBOTS OMRON/TECHMAN ROBOT,FANUC, YASKAWA Electric
     [New]
    ・Suitable for the palletizing and depalletizing of corrugated cardboard,
     etc.
    ・Ejector unit
     Combines all functions required for adsorption
     (Ejector, Supply valve/Release valve, Silencer, Pressure switch)
    ・Can be used immediately by simply connecting 1 electrical cable and air
     piping
    ・Weight: 3.9 kg∗ Reduces the load on robots
     ∗ For ZGSNPK-400240BS4-RM1C8
    ・CO2 emissions (Air consumption): Max. 15% reduction (SMC comparison)
     Ejector with new design
     227 L/min (ANR) ← 270 L/min (ANR)
     Compared to ZL6H (Supply pressure: 0.6 MPa)
SeriesCup formFoam specifications SizeFoam specifications Number of holesFoam specifications ThicknessTheoretical lifting force [N]
ZGSFoam400mm×240mm9120mm
30mm
2144

產品特點

Suitable for the palletizing and depalletizing of corrugated cardboard, etc.



Foam size: 300 mm x 180 mm / 200 mm x 120 mm New



Weight:

1.3 kg ( 200 × 120 )
1.8 kg ( 300 × 180 )
3.9 kg ( 400 × 240 )



CO2 emissions (Air consumption): Max. 15% reduction (SMC comparison)

Ejector with new design

227 L/min (ANR) ← 270 L/min (ANR)
Compared to ZL6H (Supply pressure: 0.6 MPa)



Lifting force

440 N (200 x 120) (At −63 kPa)
880 N (300 x 180) (At −63 kPa)
2144 N (400 x 240) (At −75 kPa)



Construction Diagram

Application Examples

Construction Diagram

Application Examples

Ejector Unit

Newly designed ejector for the Vacuum Gripper System



Built-in pressure switch.
Pressure in a foam can be detected.



Selectable pressure detection ports (300 mm x 180 mm, 200 x 120 mm)



LED indicator for supply and release valve operation.

Easy tool changing due to common tool changer

∗ Only for sizes 300 x 180 and 200 x 120

Suction Plate

2 suction plates can be selected according to the workpiece size.



2 foam thicknesses can be selected according to the workpiece surface shape.

Improved foam durability due to stopper

Go Top