製品情報 »
WEBカタログ
» 產業用通訊元件/無線系統
» Industrial Device Communication Equipment: PROFINET Compatible Products
WEBカタログ
製品一覧
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
テーマ・業種別カタログ
Industrial Device Communication Equipment: PROFINET Compatible Products
對應現場總線真空底座 ZKJ

真空產生器系列 | 噴嘴徑 (mm) | 最大吸入流量 [L/min(ANR)] | 空氣消耗量 [L/min(ANR)] |
---|---|---|---|
ZKJ07 | 0.7 | 31 | 26 |
ZKJ10 | 1.0 | 53 | 48 |
ZKJ12 | 1.2 | 63 | 68 |
ZKJ15 | 1.5 | 74 | 102 |
產品特點
Vacuum pads and actuator driving can be controlled with a single manifold

Energy saving

Fieldbus Compatible

Remote control and monitoring are available.

Vacuum ejectors and solenoid valves are mounted on the same manifold.

Variations

Wiring and piping are integrated on one side.

Exhaust sealing function

PROFINET Compatible

IO-Link Compatible