標準型氣壓缸 (角形端蓋)
氣壓缸 JMB/JMDB
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/img1-JMB.jpg)
型式 | 系列 | 作動方式 | 氣缸內徑 (mm) |
---|---|---|---|
標準型 | JMB | 複動單桿 | 32, 40, 45, 50, 56, 63, 67, 80, 85, 100 |
產品特點
Intermediary Bore Sizes: ø45, ø56, ø67, ø85
・Air saving, Space saving
![](/assets/newproducts/en-jp/jmb/images/01-r.jpg)
Air saving: Reduced by up to 29%
Air consumption can be reduced by optimal size selection.
![](/assets/newproducts/en-jp/jmb/images/02-r.jpg)
Compact and lightweight (ø32, ø40, ø50, ø63, ø80, ø100)
![](/assets/newproducts/en-jp/jmb/images/03-r.jpg)
Reduces labor time
・Air cushion adjustment is not required due to the non-adjustable air cushion.
・The built-in rubber bumper reduces the metal noise that occurs when the piston stops.
Lightweight and compact
![](/assets/newproducts/en-jp/jmb/images/04-r.jpg)
Part numbers for products with a rod end bracket are available.
It is not necessary to order a bracket for the applicable cylinder separately.
* The rod end bracket is shipped together with the product but does not come assembled.
* Rod end brackets are the same as those for the MB series.
![](/assets/newproducts/en-jp/jmb/images/05-r.jpg)