乾燥機
冷凍式乾燥機 IDF
系列 | 額定入口 條件 | 處理空氣流量 (m3/min[ANR]) 50Hz | 處理空氣流量 (m3/min[ANR]) 60Hz | 使用冷媒 | 管連接口徑 |
---|---|---|---|---|---|
IDF60 | 35℃ 0.7MPa | 5.6 | 6.5 | R410A(HFC) GWP:2088 | R1 |
IDF70 | 35℃ 0.7MPa | 8 | 9.1 | R410A(HFC) GWP:2088 | R1 1/2 |
IDF80 | 40℃ 0.7MPa | 11.6 | 13.6 | R410A(HFC) GWP:2088 | R2 |
IDF90 | 40℃ 0.7MPa | 14.3 | 16.4 | R410A(HFC) GWP:2088 | R2 |
產品特點
■Options
・Cool compressed air output [New]
・Anti-corrosive treatment for copper tube
・With Chinese labels and a Chinese operation manual [New]
・With a heavy-duty auto drain
・With an earth leakage breaker
・ With a terminal block for operating, error, and remote operation signals
・With a timer controlled solenoid valve type auto drain
■Optional accessories
・Foundation bolt set
・Piping adapter
・Bypass piping set [New]