旋轉缸 葉片式
旋轉缸 CRB2/CDRB2
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/img1-img1-001-CRB2-CDRB2-Z.jpg)
類型 | 系列 | 葉片形式 | 尺寸 | 搖動角度 單葉片 | 搖動角度 雙葉片 |
---|---|---|---|---|---|
標準 | CRB2-Z | 單葉片 雙葉片 | 10,15,20,30,40 | 90°180°270° | 90°100° |
附角度調整 | CRB2□WU-Z | 單葉片 雙葉片 | 10,15,20,30,40 | 90°180°270° | 90°100° |
產品特點
Standard Type/Series CRB2
![](/newproducts/en/crb2/images/01.jpg)
Free mount type/Series CRBU2
![](/newproducts/en/crb2/images/02.jpg)
Rotating angle: 90°, 180°, 270°
All series can rotate up to 270°.
The use of specially designed seals and stoppers now enables our compact vane type rotary actuators to rotate up to 270°. (Single vane type)
Interchangeable mounting pitch with the current model
Mounting pitches A to C shown and mounting hole diameters are interchangeable with the current model.
![](/newproducts/en/crb2/images/03.jpg)
Shaft type variations
Six shaft options available(∗The figures below show size 30 actuators.)
![](/newproducts/en/crb2/images/04.jpg)
Direct mounting
The rotary actuator body can be mounted directly.
∗Not possible for size 10 to 40 with unit(s)
![](/newproducts/en/crb2/images/05.jpg)
The mounting position of the auto switch can be set freely.
The switch can be fixed in the desired position in the circumferential direction.
![](/newproducts/en/crb2/images/06.jpg)
Connecting port location:
Side ported or Axial ported
The port location can be selected according to the application.
(Size 10 to 40 with unit(s) are side ported only.)
![](/newproducts/en/crb2/images/07.jpg)
Double vane type is standardized for 90° and 100°.
The outside dimensions of the double vane type are equivalent to those of the single vane type (except size 10). Double vane construction can get twice the torque of the single vane type.
![](/newproducts/en/crb2/images/08.jpg)
Free Mount Type/Series CRBU2
Possible to change the starting position as desired to suit the installation conditions.
Conventional: 4 directions → 8 directions
![](/newproducts/en/crb2/images/09.jpg)
Interchangeable mounting with the current model