產品目錄

產品情報 »  產品目錄  » 氣壓缸  » 輕巧型氣壓缸

輕巧型氣壓缸

Compact Cylinder / High Power Type CQE

    ・Theoretical output: Max. 1.5 times
    ・This is done even with the same external dimensions of the CQ2 series.
    ・The theoretical output of the next larger bore sized cylinder is made
     possible with the polygonal piston shape.
    ・Contributes to a lower pressure air line, Supply pressure decreased by
     0.17 MPa
     The same theoretical output is available even when the supply pressure
     to the cylinder is decreased.
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
  • Compact Cylinder / High Power Type CQE
    說明書
    Type Series Action 查看搜尋結果
    High power typeCQEDouble acting, Single rod查看搜尋結果
TypeSeriesActionBore size [mm]
High power typeCQEDouble acting, Single rod20,25,32,40

產品特點

Theoretical output: 1.5 times



Contributes to a lower pressure air line
Supply pressure decreaed by 0.17 MPa

Low pressure possible

Compact auto switch is mountable.

Thanks to the polygonal piston, the piston rod is not rotated during normal operation.

Less time spent replacing seals No special tools required

Go Top