產品情報 »
產品目錄
» 電動驅動器/單軸機器人
» 無電池絕對式編碼器型
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
無電池絕對式編碼器型
Battery-less Absolute Encoder Type
Electric Actuator/High Performance High Rigidity Guide Rod Type LEG

-
・Max. weight of transferred object: 75 kg (Size 25), 100 kg (Size 32), 150 kg (Size 40)
・High performance step motor controller
(Max. acceleration/deceleration: 5000 mm/s2)
・With internal battery-less absolute encoder
・Auto switches are mountable. (In-line only)
For checking the limit and the intermediate signal
・Fully integrated the compact guide unit for improved lateral load capacity
-
2D CAD
查看 2D CAD Battery-less Absolute Encoder Type
Electric Actuator/High Performance High Rigidity Guide Rod Type LEG說明書
Model 查看搜尋結果 LEG25 查看搜尋結果 LEG32 查看搜尋結果 LEG40 查看搜尋結果 Battery-less Absolute Encoder Type
Electric Actuator/High Performance High Rigidity Guide Rod Type LEG自我宣告書
Model 查看搜尋結果 LEG25 查看搜尋結果 LEG32 查看搜尋結果 LEG40 查看搜尋結果
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Pushing force [N] | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Battery-less absolute (Step motor/24 VDC) | LEG25 | 30 to 100 | Max. 238 | Max. 250 | 6,8 |
Battery-less absolute (Step motor/24 VDC) | LEG32 | 30 to 100 | Max. 370 | Max. 200 | 6,8 |
Battery-less absolute (Step motor/24 VDC) | LEG40 | 30 to 100 | Max. 553 | Max. 150 | 6,8 |
產品特點
Max. weight of transferred object: 75 kg (Size 25), 100 kg (Size 32), 150 kg (Size 40)

Fully integrated the compact guide unit for improved lateral load capacity

Small auto switches can be directly mounted on 2 surfaces.
For checking the limit and the intermediate signal
*Motor mounting position: In-line only

Variations

High Performance Step Motor Controller
Higher acceleration and max. speed can be set with the special controller.