產品目錄

產品情報 »  產品目錄  » 流體閥  » 2・3通口電磁閥 (氣控閥)

2・3通口電磁閥 (氣控閥)

Angle Seat Valve / Air Operated Type JSB

    ・Low pressure loss due to angle seat structure!
    ・Long service life: 10 million cycles (Air, Water),
     3 million cycles (Steam)
    ・Large flow rate
     A large flow rate is possible due to the optimized
     flow channel shape. (Cv factor: approx. 2.5 times)
    ・Compact: Height 166 mm (Port size: 1")
    ・Abundant series variations of 7 sizes
    ・All-in-One (Stainless steel 316L equivalent)
     Air, Water, Steam
  • 2D/3D CAD

    能以各種數據格式輸出支持所有型號的2D/3D CAD數據。
    能在安裝了選購件、歧管的狀態下輸出。

    查看 2D/3D CAD
    2D CAD
    查看 2D CAD
  • Angle Seat Valve / Air Operated Type JSB
    說明書
    Series 查看搜尋結果
    JSB查看搜尋結果
SeriesValve typePort sizeCv
JSBN.C.3/8 to 2''
10A to 50A
5.0 to 87.5

產品特點

Low pressure loss due to angle seat structure!

Low pressure loss, Large flow rate

Low leakage

Long service life

Easy maintenance

Each part can be replaced.

Go Top