夾緊氣壓缸
旋轉夾緊氣壓缸 MK
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/img1-044-MK-Z.jpg)
-
・容許慣性扭矩3倍提昇。 (與高負載型MK2系列相同)
・小型磁簧開關可4面安裝
・全長尺寸與既有的MK系列相同
・既有MK, MK2由New MK系列統合
型式 | 系列 | 作動方式 | 氣缸內徑 (mm) |
---|---|---|---|
標準型 | MK-Z | 複動 | 12,16,20,25,32,40,50,63 |
產品特點
■Consolidated to the New MK series and renewed!
Overall length is the same as the existing products!
Mounting dimensions are interchangeable with the MK series.
![](/newproducts/en/mk/images/03.jpg)
■Possible to mount small auto switches on 4 surfaces
・Auto switches can be mounted on any of the 4 surfaces to suit the installation conditions
(2 surfaces for 20 mm、 and 25 mm).
・No projection of auto switch