產品目錄

產品情報 »  產品目錄  » 計裝用補助元件  » 電磁閥

電磁閥

NAMUR Interface 3/5 Port Solenoid Valve IP67 Compliant, Hygienic Design Type VFN2120N-X23/-X36

    ・A hygienic design has been adopted.
     Resin body with less concaves
     Direct cleaning of the valve is possible. (IP67)
    ・3 port/5 port valves are available.
     Due to the function plate, 3/5 port valves are selectable.
    ・Low power consumption
     Power consumption: 0.5 W
    ・Port threads: NPT1/4, G1/4
系列流量特性
(Cv/Effective area)
Manual overrideType of coil insulation消耗電力 (W)
VFN2120N-X23/-X360.8/11mm2Push type
Locking type (tool required)
Locking type (manual type)
Class B0.5