產品情報 »
產品目錄
» 協作機械手臂用 真空夾取單元
» Tool Changer
產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- Compact Compressor
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
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
恆溫元件
- 恆溫器 (循環液恆溫裝置)Standard Type/Basic Type zh-tw
- 恆溫器 (循環液恆溫裝置)Inverter Type zh-tw
- 恆溫器 (循環液恆溫裝置)Dual Channel Thermo chiller for Lasers zh-tw
- 恆溫器 (循環液恆溫裝置)Rack Mount Type zh-tw
- 恆溫器 (循環液恆溫裝置)High performance/Type & Inverter Type zh-tw
- 恆溫器 (循環液恆溫裝置)
- Chiller Compliant Regulations
- 致冷晶片式恆溫器/恆溫槽 (致冷晶片式恆溫裝置)
- 空冷式恆溫機
- 恆溫器 (循環液恆溫裝置)Standard Type/Basic Type zh-tw
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
Tool Changer
Tool Changer/Auto Type RMTA

-
·Robot hand tool automatic exchange
· Standards: ISO9409-1 compliant
Support for direct mounting on collaborative robots
· Robot and end tool connection/release
· More compact as flanges are not required.
Direct mounting on collaborative robots eliminates the need for flanges
and reduces design labor
·Supports a work load of up to 20 kg (Work load: 5 kg, 10 kg, 20 kg)
Type | Series | Work load (kg) | Repeatability (Position reproducibility) |
---|---|---|---|
RMTA | Auto Type | 5,10,15 | ±0.01 |
產品特點
Robot hand tool automatic exchange
Work load: 5 kg, 10 kg, 20 kg

Integrating the mounting groove of the tool holder
Reducing the design labor required to install the tool plate

Select the method used to install the tool plate.

High precision and high rigidity
Repeatability: ±0.01 mm (Position reproducibility)
Allowable bending moment: 17.4 N·m (10 kg carrying capacity)
Supports a work load of up to 20 kg
Work load: 5 kg, 10 kg, 20 kg
Direct mounting to the tool I/O is possible with an M8 connector.
∗ 10 kg type only

Drop prevention
Drop prevention mechanism locks the actuator so parts remain locked in place even if air pressure drops.
Uses a safety construction where the connection is not released even when an external force is applied

Manual pilot port
The plate can be released in the event of an air pressure drop by inserting a tool into the manual operation port.

Tool holder

The robot adapter enables mounting to a wide range of robots.
Can also be used with the tool changer on shaft-mounted SCARA robots or robots with different flange mounting dimensions.

Related Products