產品情報 »
產品目錄
» 真空設備(真空發生器/真空吸盤/其他)
» 協作機械手臂用 真空夾取單元
協作機械手臂用 真空夾取單元
Vacuum Gripper for Collaborative Robots ZXP7□41-X1
for the OMRON Corporation and TECHMAN ROBOT Inc. TM Series
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/img1-ZXP-2.jpg)
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Cup form | Cup diameter | Suction flow rate [L/min(ANR)] | Air consumption [L/min(ANR)] |
---|---|---|---|---|
ZXP7□41-X1 | Flat Flat with rib Bellows Thin flat Multistage bellows 2.5-stage bellows 5.5-stage bellows | φ8 to φ32 | 17 | 57 |
產品特點
■Operate by simply connecting 1 compressed air supply tube and an electrical wiring M8 connector.
■Integrated vacuum ejector, air supply valve, pressure switch, and cups
■Standards: Conforming to ISO9409-1-50-4-M6
■TMComponent
■The cup pitch can be changed.
■The cup with flange can be used separately
(if using an external vacuum source).
■TMComponent
Easy programming
Using the certified software TMComponent of OMRON Corporation and TECHMAN ROBOT Inc., various operations of SMC grippers and sensor signals can be easily programmed by using a control box equipped with the dedicated software tool “TMflow” or by using graphical flowcharts on a Windows computer.
You can easily install the software by inserting a USB with the TMComponent software package into a control box or Windows computer.
* Please download the TMComponent software package from the SMC website, and save it to a USB memory.
![](/assets/newproducts/en-jp/zxp-o/images/07-r.jpg)