產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- Compact Compressor
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
- 增壓缸
- 潤滑元件
- 接頭&氣壓管
- 流量控制元件
- 消音器/油霧回收器/空氣噴槍/壓力錶
- 開關/感測器/控制器
- 靜電消除器
-
產業用通訊元件/無線系統
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: EtherCAT Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible
- Wireless System: DeviceNet Compatible Products
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CANopen Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
- Wireless System: PROFINET Compatible Products
- 流體閥
- 藥液用閥/接頭&針閥/配管
- 製程幫浦(膜片式幫浦)
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
壓縮空氣清淨化過濾器
Line Filter AFF
Mist Separator AM
Micro Mist Separator AMD
Activated Carbon Filter AMK
-
・Modular connection type
・Compressed air purity class: ISO 8573
・Face-to-face and depth dimensions reduced by 30%
・Weight reduced by 50%
AFF/AM□20: 0.19 kg (Existing model: 0.38 kg)
・Flow capacity increased by 50%
・No tools are required.
Easy replacement of the element
・Transparent bowl guard (2-layer construction)
・Color-identifiable elements
・With element service indicator
Safety Instructions Air Preparation Equipment/Precautions
Selection/Technical Data Green Procurement (RoHS)
Selection/Technical Data Green Procurement (RoHS)
Type | Series | Filtration (μm) | Oil mist concentration on the outlet side | Air flow (L/min[ANR]) | Port size |
---|---|---|---|---|---|
Line filter | AFF | 1.0 (Filtration efficiency: 99%) | - | 300 to 3700 | 1/8, 1/4, 3/8, 1/2, 3/4, 1 |
Mist separator | AM | 0.1 (Filtration efficiency: 99%) | 1 (≈ 0.8 ppm) or less | 300 to 3700 | 1/8, 1/4, 3/8, 1/2, 3/4, 1 |
Micro mist separator | AMD | 0.01 (Filtration efficiency: 99.9%) | 0.1 (≈ 0.08 ppm) or less | 300 to 3700 | 1/8, 1/4, 3/8, 1/2, 3/4, 1 |
Activated carbon filter | AMK | - | 0.003 (≈ 0.0025 ppm) or less | 300 to 3700 | 1/8, 1/4, 3/8, 1/2, 3/4, 1 |
產品特點
Modular Connection Type Compressed Air Preparation Filter/Activated Carbon Filter
Reduced pressure drop contributes to energy saving.
Space-saving design and reduced piping labor
The differential pressure check mode (PSE200A series) allows for the quantification of the clogging state of each filter element.
Easier replacement of the element
The time for replacement can be checked visually.
Lightweight
Color-identifiable elements
This eliminates the accumulation of condensate. Even high-velocity fluid is not spattered. The result is a compact bowl design.
Transparent bowl guard (2-layer construction)
Improved flow capacity
Variations
Compliant with ISO 8573 Compressed Air Purity Class
Certified by a third party organization
Simple Specials System
Please contact your local sales representative for more details.details.