滑塊型
電動驅動器/薄型滑塊型 LEM
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/img1-img1-LEM.jpg)
導軌機構 | 系列 | 行程 (mm) | 可搬質量 (kg) | 速度 (mm/s) | 螺桿導程 (mm) |
---|---|---|---|---|---|
基本型 | LEMB | 5 ~ 2000 | 6,11 | MAX.1000 | 48 |
滾柱滑軌型 | LEMC | 5 ~ 2000 | 10,20 | MAX.1000 | 48 |
線性導軌1軸型 | LEMH | 5 ~ 1500 | 10,20 | MAX.2000 | 48 |
線性導軌2軸型 | LEMHT | 100 ~ 1500 | 10,20 | MAX.2000 | 48 |
產品特點
■Compact, Low Profile
Table height: 28mm
(For LEMC/H/HT, size 25)
Table height reduced by using belt drive and offset guide.
![](/newproducts/en/lem/images/01.jpg)
■Selectable controllability (Controller)
- End to end operation similar to an air cylinder (12 intermediate stop positions)
- Easy position setting using numerical inputs
![](/newproducts/en/lem/images/03.jpg)
- Mounting interchangeable with the conventional E-MY series
![](/newproducts/en/lem/images/04.jpg)
- Can be connected to various types of guide. (Series LEMB)
![](/newproducts/en/lem/images/05.jpg)
- Easy maintenance (Series LEMC/H/HT)
The drive unit and the guide unit are separable.
![](/newproducts/en/lem/images/06.jpg)
■Programless Type (With Stroke Study) Series LECP2
![](/newproducts/en/lem/images/11.jpg)
Stroke end operation similar to an air cylinder is possible.
![](/newproducts/en/lem/images/12.jpg)
■Programless Type Series LECP1
![](/newproducts/en/lem/images/13.jpg)
No Programming
Capable of setting up an electric actuator operation without using a PC or teaching box.
![](/newproducts/en/lem/images/14.jpg)
■Step Data Input Type Series LECP6
![](/newproducts/en/lem/images/15.jpg)
Simple Setting to Use Straight Away
●Easy Mode for Simple Setting
If you want to use it right away, select "Easy Mode."
![](/newproducts/en/lem/images/16.jpg)
●Normal Mode for Detailed Setting
Select normal mode when detailed setting is required.
- Step data can be set in detail.
- Signals and terminal status can be monitored.
- Parameters can be set.
- JOG and constant rate movement, return to origin, test operation and testing of forced output can be performed.