產品情報 »
產品目錄
» 真空設備(真空發生器/真空吸盤/其他)
» 真空系統相關元件
產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- Compact Compressor
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
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
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
真空系統相關元件
Water Separator for Vacuum AMJ-D

-
・Removes water droplets in the vacuum line
Prevents vacuum equipment failures
・Weight: Max. 30% reduction (AMJ40-D: 0.42 kg b AMJ4000: 0.6 kg)
・Water drop removal ratio: 99% or more
・Better environmental resistance with 2-layer construction
The bowl is covered with a transparent bowl guard.
Superior visibility: 360°
Water Separator for Vacuum AMJ-D
說明書
Series 查看搜尋結果 AMJ-D 查看搜尋結果
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Port size | Max. flow capacity [L/min (ANR)] | Operating pressure range | Water drop removal ratio |
---|---|---|---|---|
AMJ-D | 1/4,3/8,1/2,3/4,1 | 200,350,500 | −100〜0kPa | 99% |