產品情報 »
產品目錄
» 真空設備(真空發生器/真空吸盤/其他)
» 協作機械手臂用 真空夾取單元
協作機械手臂用 真空夾取單元
Vacuum Gripper for Collaborative Robots ZXP7□21-X1
for the FANUC CORPORATION CRX Series
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/img1-ZXP-F.jpg)
-
・Plug and Play configuration for immediate use
・FANUC CRX plug-in software
・Operate by simply connecting 1 compressed air supply tube and an electrical wiring M8 connector.
・Integrated vacuum ejector, air supply/release valve, pressure sensor, and cups
・Standards: Conforming to ISO 9409-1-50-4-M6
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Cup form | Cup diameter | Suction flow rate [L/min(ANR)] | Air consumption [L/min(ANR)] |
---|---|---|---|---|
ZXP7□21-X1 | Flat Flat with rib Bellows Thin flat Multistage bellows 2.5-stage bellows 5.5-stage bellows | φ8 to φ32 | 17 | 57 |
產品特點
■Operate by simply connecting 1 compressed air supply tube and an electrical wiring M8 connector.
■Integrated vacuum ejector, air supply/release valve, pressure sensor, and cups
■Standards: Conforming to ISO 9409-1-50-4-M6
■FANUC CRX Plug-in Software
■FANUC CRX Plug-in Software
Easy programming
By using SMC’s vacuum gripper plug-in software, the dedicated setting window can be displayed and dedicated instructions can be executed.
The CRX plug-in software can be easily installed by inserting a USB stick containing the software (provided by SMC) into the control device.
* Please download the CRX plug-in software from the SMC website, and save it to a USB memory.
![](/assets/newproducts/en-jp/zxp-f/images/06-r.jpg)