產品情報 »
產品目錄
» 真空設備(真空發生器/真空吸盤/其他)
» 真空單元 (真空產生器)/真空幫浦系統
產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- 輕巧型壓縮機
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
- 增壓缸
- 潤滑元件
- 接頭&氣壓管
- 流量控制元件
- 消音器/油霧回收器/空氣噴槍/壓力錶
- 開關/感測器/控制器
- 靜電消除器
-
產業用通訊元件/無線系統
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: EtherCAT Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible
- Wireless System: DeviceNet Compatible Products
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CANopen Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
- Wireless System: PROFINET Compatible Products
- 流體閥
- 藥液用閥/接頭&針閥/配管
- 製程幫浦(膜片式幫浦)
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
真空單元 (真空產生器)/真空幫浦系統
真空單元 (真空產生器) ZK2□A

真空產生器 單元 | 噴嘴徑 (mm) | 最大吸入流量 [L/min(ANR)] | 空氣消耗量 [L/min(ANR)] | 適用吸盤參考 (mm) | 真空幫浦 系統系列 |
---|---|---|---|---|---|
ZK2□07 | 0.7 | 29 | 24 | 2 ~ 40 | ZK2□00 |
ZK2□10 | 1.0 | 44 | 40 | 2 ~ 50 | ZK2□00 |
ZK2□12 | 1.2 | 61 | 58 | 2 ~ 125 | ZK2□00 |
ZK2□15 | 1.5 | 67 | 90 | 2 ~ 150 | ZK2□00 |
產品特點
Energy saving ejector

High-noise Reduction Silencer
Improved low noise and suction flow by adoption of a high-noise reduction silencer

Low noise: 46 dB (A)*
∗ Nozzle size: ø0.7 (Under SMC’s measurement conditions)

Suction flow: Improved by up to approx. 20%

All in One: Piping, wiring, and installation time reduced!!

Wiring variations

Mounting (Options)

Vacuum Unit Variations Single Unit

Vacuum Unit Variations Manifold

IO-Link Compatible
Energy saving is possible due to the vacuum pressure switch with energy saving function and efficient ejectors.
Air consumption: 93% reduction
(Based on SMC’s measurement conditions)

IO-Link Compatible ZK2□A
Visualization of operation/equipment status/Remote monitoring and control by communication
