附導桿氣壓缸
附導桿薄型氣壓缸 MGP
![](https://www.smcworld.com/upfiles/etc/series/zh-tw/img1-013-MGP-MGPZ.jpg)
-
・縮短導桿,變更驅動板厚度,質量最大削減24%。
・實現省空間化。導桿最大縮短22mm,氣壓缸安裝
時, 削減加工量。
・圓形磁簧開關、耐強磁界磁簧開關,不需連接塊可直
接安裝。
・附法蘭MGP□F
型式 | 軸承 | 系列 | 作動方式 | 氣缸內徑 (mm) |
---|---|---|---|---|
基本型 | 銅套軸承 | MGPM-Z | 複動 | 12,16,20,25,32,40 50,63,80,100 |
基本型 | 滾珠軸承 | MGPL-Z | 複動 | 12,16,20,25,32,40 50,63,80,100 |
基本型 | 高精度滾珠軸承 | MGPA-Z | 複動 | 12,16,20,25,32,40 50,63,80,100 |
附空氣緩衝 | 銅套軸承 | MGPM-AZ | 複動 | 16,20,25,32,40 50,63,80,100 |
附空氣緩衝 | 滾珠軸承 | MGPL-AZ | 複動 | 16,20,25,32,40 50,63,80,100 |
附空氣緩衝 | 高精度滾珠軸承 | MGPA-AZ | 複動 | 16,20,25,32,40 50,63,80,100 |
耐水性向上 | 銅套軸承 | MGPMR-Z | 複動 | 20,25,32,40 50,63,80,100 |
附端點鎖定 | 銅套軸承/滾珠軸承 | MGP | 複動 | 20,25,32,40 50,63,80,100 |
強力導桿型 | 銅套軸承 | MGPS | 複動 | 50,80 |
產品特點
![](/newproducts/en/mgp/images/01.jpg)
●Performance and strength (rigidity) are equivalent to the current MGP series.
●Mounting dimensions are equivalent to the current MGP series.
●Series MGP (Basic Type), Stroke Variations
![](/newproducts/en/mgp/images/07.jpg)
●Weight reduced by up to 24%
![](/newproducts/en/mgp/images/08.jpg)
●Guide rod shortened by up to 35.5 mm
(MGPM100-50 stroke)
![](/newproducts/en/mgp/images/09.jpg)
●Performance and strength are equivalent to the current MGP series with air cushion.
●Mounting dimensions are equivalent to the current MGP series with air cushion.
●Series MGP (With Air Cushion), Stroke Variations
![](/newproducts/en/mgp/images/10.jpg)
![](/newproducts/en/mgp/images/15.jpg)
・Holds the cylinder's home position even if the air supply is cut off.
・Compact body
ø20 to ø63 ······ Standard + 25 mm body length
ø80, ø100 ······ Standard + 50 mm body length
・Stroke Variations
![](/newproducts/en/mgp/images/11.jpg)
・Anti-lateral load : 10% increase
・Eccentric load resistance : 25% increase
・Impact load resistance : 140% increase
(Compared with MGPM50 compact guide cylinder)