夾緊氣壓缸
棧板鎖定氣壓缸 W-R1/W-R3
系列 | 搬送物質量 | 夾緊力 [N] | 氣缸內徑 (mm) |
---|---|---|---|
W-R1 | 1000kg以下 | 4430 | 100 |
W-R3 | 3000kg以下 | 4070 | 100 |
產品特點
■Centering applied to correct positional deviation of up to ±50 mm
■Through the toggle mechanism, max. clamping force of 4430 N
![](/newproducts/en/w-r/images/01.jpg)
■Selectable when the mass of the transferred object is either 1000 kg or 3000 kg, with consideration given to the impact during positioning