產品目錄

製品情報 »  WEBカタログ  » 產業用通訊元件/無線系統  » Other: RS485 Compatible Products

Other: RS485 Compatible Products

恆溫器/機架安裝式 HRR

    ・機架設置可進行作業
    ・前面接觸: 可從前面做設置、調整、維修
    ・省空間: 19英吋機架上可複數台搭載
    ・冷卻能力: 1.2/1.8/2.4/3.0 kW (60 Hz)
    ・溫度安定性: ±0.1℃
    ・全球化電源:
     單相AC100V(50/60Hz)/單相AC115V(60Hz)
     單相AC200~230V(50/60Hz)
系列設定溫度
範圍
冷卻
能力
溫度
安定性
冷卻方式循環液
HRR10 ~ 35℃1.2 kW
1.8 kW
2.4 kW
3.0 kW
±0.1℃空冷冷凍式
水冷冷凍式
清水
乙二醇水溶液 (15%)

產品特點

■Operable without the need to remove the unit from the rack
■Front Access
■Space Saving
■Caster Adjuster-foot Kit (Optional accessory)

Applicable for installation in locations other than 19-inch racks. This is a set of unfixed casters and adjuster feet stop.

■Temperature stability: ±0.1ºC

A precision temperature control method which utilizes expansion valves and temperature sensors allowed for the realization of a product with a high temperature stability of ±0.1°C.

■Self-diagnosis function and alarm code display

Display of 28 types of alarm codes Operation is monitored at all times by the integrated sensor.
The applicable alarm code (28 types) is displayed after self-diagnosis.

■Menu for maintenance schedule

When it is time for periodical checks of the pumps, fan motor, dustproof filter, etc.,
a maintenance code will be generated as a reminder. Helpful for facility maintenance

■Displaying screen for operating conditions

Thermo-chiller internal temperature, pressure, etc., can be displayed.

■With heating function

As the heating method uses discharged heat, a heater is unnecessary.
The heating function is effective in maintaining a constant temperature, particularly in the winter when the ambient temperature is low.

■Communication functions

Serial communication (RS-232C/RS-485) and contact input/output signals (2 inputs and 3 outputs)
are equipped as standard. This allows for communication with the user’s equipment and system construction, depending on the application.

■Inverter specification mechanical sealless pump (HRR010 option HRR050-□-40)
■Power supply (24 VDC) available
■Variations
■Application Examples
■Global Supply Network

SMC has a comprehensive network in the global market.

We now have a presence of more than 560 branch offices and distributors in 83 countries and regions worldwide. With this global network, we are able to provide a global supply of our substantial range of products and high-quality customer service. We also provide full support to local factories, foreign manufacturing companies, and Japanese companies in each country.

■Circulating Fluid/Facility Water Line Equipment