產品目錄
產品一覽
- 壓縮空氣管理系統
- 方向控制元件
- 氣壓缸
- 旋轉缸/氣壓夾爪
- 電動驅動器/單軸機器人
- 真空設備(真空發生器/真空吸盤/其他)
- 協作機械手臂用 真空夾取單元
- Compact Compressor
- 壓縮空氣清淨化元件
- 模組型F.R.L./壓力控制元件
- 模組型F.R.L
- 壓力控制元件
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
- 恆溫元件
- 製程氣體用元件
- 高真空元件
- 工業用過濾器/燒結金屬濾芯
- 計裝用補助元件
- 油壓元件
按主題/行業分類的目錄
Modular Connection Compatible Devices
Common Supply Regulator AR□M(K)-D

-
2D CAD
查看 2D CAD
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Series | Port size | Set pressure (MPa) |
---|---|---|
AR20M-D to AR40M-D | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 0.02 to 0.2 |
AR20MK-D to AR40MK-D With backflow function | 1/8,1/4,3/8,1/2 | 0.1 to 0.85 0.1 to 0.2 |
產品特點
Allows for space saving and reduced piping labor
Installation area: Max. 59% reduction (356,970 mm2 ← 866,700 mm2)
・Width: Reduced by 255 mm (815 mm ← 1070 mm)
・Height: Reduced by 372 mm (438 mm ← 810 mm)
Connectable modular components
Various attachment options
・Component and piping connection directions
・Size conversion is possible
Simple Specials System

Component connection directions

Piping connection directions

Size conversion is possible
Flow capacity UP, Reduced number of element replacements

Space-saving design and reduced piping labor

Simple Specials System
A system designed to respond quickly and easily to your special ordering needs

Please contact your local sales representativefor more details